IESNA:LM-63-2002
[TEST]P1435044
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4B-930-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 4xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15324.0
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
2249.6 2253.0 2215.5 2116.5 2055.0 2055.0 2113.1 2174.5 2270.1 2379.3 2608.1 2911.9 3185.0 3420.5 3645.8 3874.5 4086.2 4297.8 
4516.3 4663.1 4721.1 4710.9 4656.3 4468.5 4297.8 4188.6 4096.4 3888.2 3475.1 2488.6 1218.7 518.9 361.9 276.5 208.2 
140.0 71.7 0.0 
2249.6 2253.0 2208.7 2113.1 2051.6 2055.0 2109.7 2171.1 2266.7 2382.8 2597.8 2894.8 3174.7 3417.1 3656.1 3881.4 4106.7 4328.6 
4536.8 4704.1 4779.2 4765.5 4731.4 4509.5 4338.8 4202.2 4093.0 3864.3 3423.9 2488.6 1249.4 522.3 368.7 283.3 215.1 
143.4 71.7 0.0 
2249.6 2239.4 2205.2 2130.1 2072.1 2072.1 2130.1 2201.8 2304.2 2423.7 2632.0 2932.4 3225.9 3512.7 3775.5 4038.4 4318.3 4557.3 
4820.1 5014.7 5113.7 5130.8 5141.0 5035.2 4796.2 4588.0 4434.4 4195.4 3717.5 2724.1 1495.2 638.4 419.9 317.5 239.0 
160.4 85.3 0.0 
2249.6 2253.0 2229.1 2177.9 2130.1 2130.1 2191.6 2280.3 2379.3 2515.9 2696.8 2997.2 3359.1 3683.4 3953.0 4267.1 4564.1 4895.2 
5171.7 5420.9 5564.3 5629.2 5632.6 5629.2 5564.3 5359.5 5065.9 4734.8 4229.6 3236.2 1911.7 846.6 498.4 372.1 279.9 
194.6 102.4 0.0 
2249.6 2246.2 2242.8 2222.3 2201.8 2205.2 2263.3 2365.7 2485.2 2621.7 2809.5 3079.1 3444.4 3877.9 4212.5 4540.2 4919.1 5274.1 
5601.9 5851.1 6055.9 6219.7 6243.6 6356.3 6448.5 6410.9 6267.5 5970.5 5366.3 4308.1 2888.0 1464.5 696.4 467.7 
334.5 215.1 109.2 0.0 
2249.6 2256.4 2270.1 2290.6 2300.8 2324.7 2375.9 2478.3 2614.9 2792.4 3014.3 3270.3 3591.2 4035.0 4526.5 4949.8 5335.6 5707.7 
6001.3 6226.6 6438.2 6632.8 6684.0 6875.2 7144.8 7332.6 7359.9 7237.0 6888.8 5953.5 4321.7 2556.9 1174.3 600.8 
402.8 242.4 112.7 0.0 
2249.6 2263.3 2300.8 2355.4 2403.2 2464.7 2546.6 2652.4 2795.8 3014.3 3287.4 3584.4 3925.7 4359.3 4854.3 5390.2 5827.2 6131.0 
6305.1 6445.0 6554.3 6660.1 6707.9 6841.0 7056.1 7196.1 7223.4 6888.8 6250.5 5366.3 4110.1 2573.9 1338.2 693.0 
389.2 242.4 99.0 0.0 
2249.6 2263.3 2314.5 2393.0 2481.7 2597.8 2724.1 2870.9 3045.0 3290.8 3587.8 3918.9 4308.1 4799.6 5356.1 5960.3 6380.2 
6636.2 6800.1 6868.3 6905.9 6946.9 6950.3 7052.7 7035.6 6834.2 6335.8 5581.4 4704.1 3560.5 2307.7 1331.3 805.6 
546.2 402.8 293.6 129.7 0.0 
2249.6 2276.9 2338.4 2430.5 2543.2 2693.4 2853.8 3055.2 3301.0 3598.0 3953.0 4359.3 4861.1 5496.0 6165.1 6745.4 7192.6 
7479.4 7677.4 7803.7 7943.6 8042.6 8056.3 8093.8 7889.0 7383.8 6643.0 5659.9 4461.7 3072.3 1863.9 1194.8 802.2 
573.5 423.3 307.2 146.8 0.0 
2249.6 2273.5 2338.4 2437.4 2560.3 2713.9 2891.4 3103.0 3352.2 3676.5 4048.6 4478.8 5035.2 5697.4 6407.5 7045.8 7489.6 
7810.5 8035.8 8182.6 8312.3 8356.7 8418.1 8377.2 8145.1 7595.5 6677.2 5547.2 4236.4 2870.9 1764.9 1147.0 768.1 
539.4 402.8 300.4 160.4 0.0 
2249.6 2273.5 2341.8 2437.4 2560.3 2707.1 2894.8 3113.3 3365.9 3690.2 4065.7 4482.2 5042.0 5653.1 6335.8 6888.8 7318.9 
7547.7 7677.4 7725.2 7714.9 7626.2 7612.5 7462.3 7083.4 6417.7 5530.2 4441.2 3345.4 2236.0 1433.7 949.0 675.9 
488.2 351.6 276.5 129.7 0.0 
2249.6 2273.5 2348.6 2440.8 2556.9 2707.1 2874.3 3079.1 3324.9 3608.3 3932.6 4325.1 4758.7 5270.7 5837.4 6318.7 6615.7 
6728.4 6690.8 6564.5 6342.6 6059.3 5994.4 5683.8 5185.4 4584.6 3867.7 3021.1 2246.2 1549.8 1085.6 815.9 614.5 447.2 
320.9 242.4 102.4 0.0 
2249.6 2276.9 2341.8 2430.5 2536.4 2669.5 2819.7 2990.4 3178.1 3393.2 3642.4 3905.3 4188.6 4506.1 4895.2 5188.8 5311.7 
5253.7 5028.4 4680.2 4308.1 3888.2 3779.0 3441.0 2997.2 2488.6 2014.1 1601.0 1256.2 1020.7 863.7 727.1 587.2 454.0 338.0 
252.6 116.1 0.0 
2249.6 2266.7 2314.5 2382.8 2461.3 2529.5 2594.4 2655.8 2720.7 2792.4 2867.5 2922.1 2959.7 2997.2 3031.4 3048.4 3014.3 2905.0 2672.9 
2382.8 2034.6 1713.7 1652.2 1457.6 1269.9 1126.5 1017.3 931.9 863.7 802.2 737.4 662.3 573.5 491.6 419.9 338.0 157.0 0.0 
2249.6 2263.3 2294.0 2328.1 2345.2 2348.6 2352.0 2338.4 2321.3 2294.0 2283.8 2294.0 2311.1 2311.1 2307.7 2273.5 2205.2 2092.6 1932.1 
1730.7 1502.0 1280.1 1242.6 1109.4 986.6 904.6 836.4 785.1 740.8 699.8 655.4 600.8 532.5 454.0 365.3 269.7 126.3 0.0 
2249.6 2259.9 2270.1 2263.3 2225.7 2191.6 2147.2 2092.6 2068.7 2068.7 2075.5 2072.1 2051.6 2000.4 1939.0 1853.6 1751.2 1628.3 1491.8 
1348.4 1218.7 1106.0 1089.0 1003.6 914.9 850.0 795.4 740.8 686.2 617.9 563.3 495.0 433.5 361.9 262.9 163.9 95.6 0.0 
2249.6 2242.8 2222.3 2171.1 2113.1 2044.8 1986.8 1969.7 1973.1 1969.7 1956.0 1925.3 1867.3 1785.4 1696.6 1594.2 1488.4 1382.5 1287.0 
1201.6 1112.9 1034.3 1024.1 990.0 949.0 897.8 843.2 778.3 710.0 645.2 590.6 535.9 474.5 392.6 279.9 184.3 95.6 0.0 
2249.6 2242.8 2195.0 2119.9 2041.4 1966.3 1939.0 1945.8 1945.8 1925.3 1884.4 1812.7 1727.3 1628.3 1529.3 1437.2 1334.8 1249.4 1174.3 
1075.3 1051.4 1027.5 1020.7 1020.7 1010.5 969.5 908.0 822.7 761.3 723.7 706.6 682.7 634.9 535.9 368.7 252.6 157.0 0.0 
2249.6 2225.7 2157.4 2058.5 1966.3 1908.3 1908.3 1918.5 1908.3 1874.1 1802.4 1706.8 1607.8 1498.6 1396.2 1304.0 1211.9 1119.7 1027.5 
1003.6 993.4 986.6 986.6 983.1 969.5 921.7 826.1 771.5 747.6 733.9 706.6 675.9 621.3 529.1 399.4 286.7 201.4 0.0 
2249.6 2222.3 2147.2 2038.0 1932.1 1894.6 1908.3 1911.7 1891.2 1840.0 1747.8 1645.4 1522.5 1409.9 1304.0 1208.4 1116.3 993.4 945.6 
928.5 931.9 938.8 931.9 914.9 894.4 819.3 751.0 723.7 706.6 693.0 662.3 631.5 563.3 457.4 358.4 279.9 180.9 0.0 
2249.6 2225.7 2137.0 2020.9 1925.3 1891.2 1904.8 1915.1 1887.8 1826.3 1727.3 1611.3 1481.5 1362.1 1256.2 1157.2 1054.8 942.2 901.2 
880.7 894.4 897.8 894.4 884.1 839.8 792.0 730.5 706.6 696.4 686.2 672.5 675.9 566.7 471.1 338.0 259.4 153.6 0.0 
2249.6 2215.5 2126.7 2014.1 1908.3 1874.1 1894.6 1901.4 1877.5 1812.7 1717.1 1604.4 1471.3 1355.2 1252.8 1153.8 1041.2 931.9 897.8 
877.3 887.6 880.7 880.7 873.9 822.7 788.6 723.7 703.2 693.0 682.7 665.7 658.8 535.9 433.5 344.8 262.9 160.4 0.0 
